Eurorack Glazed Door With Acrylic Glass, RAL 7035, 38 U 600W
- Acrylic window, 2 mm
- Safety lock with two keys
- Opening angle 120°
- RAL 7021
- Door frame, Al, 2 mm
- Can be mounted on all four sides
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet Door
- Product Family: Eurorack
- Type: Glass Door
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Glass door with opening angle 120°: Safety lock with two keys or 180°: Lever handle.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, Al, 2 mm, RAL 7035 | 1 | |
2 | Glazing, acrylic, 2 mm, clear | 1 | |
3 | Safety lock (lock with 2 keys), RAL 7035 | 1 | |
4 | Assembly part | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.