Skip to main content

Please Select Your Country/Language Preferences

Telescopic Slide Universal, 1 U, 457L

  • Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
  • Static load-carrying capacity per pair 23 - 39 kg
  • Can be removed
  • Extension length > 100 %
  • Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm
More

Catalog #:

20110-092
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Telescopic Slide
  • Product Family: MultipacPRO
  • Type: Universal
  • Length: 457 mm
  • Static Load: 34 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

assembly kit for telescopic slides
MultipacPRO Telescopic Slide Rail Assembly Kit
Catalog #: 20860-131
universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Universal for 1 or 2 U, Varistar
Catalog #: 21120-158
universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Universal fo 1 or 2 U, Eurorack
Catalog #: 21120-159
universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Universal for 1 or 2 U, Novastar
Catalog #: 21120-160

ADDITIONAL PRODUCT DETAILS

Universal Telescopic Slide with > 100 % extension and up to 39 kg load capacity.

Universal telescopic Rails can also be fitted without additional components in non-standard applications, this also in other than 19" cabinets.

To mount on 19" plane please order assembly kit separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Telescopic slide, St, zinc‐plated 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.