Skip to main content

Please Select Your Country/Language Preferences

Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles

  • Different assembly versions for 19" cabinet
  • For assembly of the Busbar with mounting bracket or with insulating block
  • 90° angled
More

Catalog #:

20100-029
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Type: Mounting Bracket
  • Works With: Busbars

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

busbar
Busbar With FASTON Connections, 4 Pole, brass Untreated
Catalog #: 20100-015
busbar
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Catalog #: 20100-017
busbar
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated
Catalog #: 20100-018
mounting bracket
Mounting Bracket for bus bar 1, 2‐Poles
Catalog #: 20100-028
mounting bracket
Mounting Bracket With Insulating Block for Busbar 1, 2 Poles
Catalog #: 20100-030

ADDITIONAL PRODUCT DETAILS

Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails. There may be adapters with assigned current ratings which supply the load current to loadfeeders through wire connections.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
5 Mounting angle, St, Finish AlZn, 1,5 mm 4

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.