ATCA System 300/40 Series, 14 Slot, AC, Dual Star, Radial IPMB
- Conforms to AdvancedTCA Standard PICMG 3.0 rev.3.0
- Input voltage 200 ... 240 VAC, 3 x IEC 320‐C20 AC mains plugs (please order AC plug-in power supply unit separately); 3 slots for 3 plug-in PSUs for 2 + 1 redundancy operation
- Redundant hot-swap fan trays, airflow from bottom front to top rear; air filter access from front
- 300 W cooling capacity per slot at an ambient temperature of 55 °C
- Prepared for two SCHROFF shelf managers with Pigeon Point ShMM 700
- Shelf alarm panel (SAP) and shelf alarm display (SAD)
- UL recognized, E229721 type T10
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 14
- Type: 19" Rack Mount
- Backplane Type: Dual Star, Radial IPMB
- Data Transfer: 40 GbE
- Power per Slot: 300 W
- Input Voltage AC: 200 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 14 U
- Power Supply Type: (3) AC PSU
- Power Supply Included: No
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Depth: 472 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF ATCA 300/40 Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 300 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet.
Modified systems available on request.
Completely assembled, cabled and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" plug-in units, St, zinc-plated, 14 U, 84 HP, 472 mm deep, powder coated, black, RAL 9005; 14 vertical slots at front (8 U, 6 HP, 280 mm deep), 14 vertical slots at rear (8 U, 6 HP, 70 mm deep); cable channel on front and rear | 1 | |
2 | Backplane, 14 slots | 1 | |
3 | AC mains input 200 ... 240 VAC via 3 x IEC 320‐C20 AC mains plugs, 3 slots for 2.7 kW plug-in power supply units for 2 + 1 redundancy, internal AC and DC power distribution with power status LEDs | 1 | |
4 | Fan unit, top; 3 redundant fan trays providing 400 m3/h (230 cfm) each, with 2 fans each to cool the front and rear I/O boards; exchangeable from rear | 1 | |
5 | Air filter, can be changed from the front | 1 | |
6 | Shelf alarm panel (SAP) | 1 | |
7 | Shelf alarm display (SAD) | 1 | |
8 | Mounting bracket, for assembly in 19" cabinets | 2 |
RESOURCES
Approval Agency Certificate
Catalog
Firmware
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.