Skip to main content

Please Select Your Country/Language Preferences

Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D

  • In-row air/liquid cooler optimized for cooling of closed racks
  • Hot-swappable components simplify repair and maximize availability
  • Designed for efficient operation at increased facility water temperatures
  • Combination with direct to chip liquid cooling
  • Modular standard - easy to adapt to individual requirements
  • Minimum changes between In-Row and LHX+ (In-Rack) design - simplifies planning, layout and specification
  • Fans, power supplies, controller and control valve all are hot-swappable
  • Automatic fan speed and valve opening control
  • 7” high resolution touch screen interface
  • Hydraulic and electric connection through top or bottom
  • Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
More

Catalog #:

10630-101
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Product Family: Varistar
  • Width: 300 mm
  • Depth: 1200 mm
  • Height: 2000 mm
  • Supply Voltage: 200 – 240 V
  • Coolant Feed: Top; Bottom
  • Protection Rating: IP55
  • Rack Height: 42 U

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

N00186-Varistar CP Base Plinth 300W-24630-149.tif
Varistar LHX+ 45 Base Plinth 100H
Catalog #: 24630-149
A10000273
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog #: 24630-168
Condensate Management for Varistar LHX+ 45 / RackChiller In-Row 45, Top Feed
Catalog #: 24630-170
N00186-Flexible Hoses for LHX+RackChiller In-Row, BSP_BSP-24630-173.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, BSP-BSP, 4 m
Catalog #: 24630-173
N00186-Flexible Hoses for LHX+RackChiller In-Row, QD_BSP-24630-174.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 4 m
Catalog #: 24630-174
N00186-Flexible Hoses for LHX+RackChiller In-Row, BSP_BSP-24630-175.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, BSP-BSP, 6 m
Catalog #: 24630-175
N00186-Flexible Hoses for LHX+RackChiller In-Row, QD_BSP-24630-174.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 6 m
Catalog #: 24630-176
N00186-Adapter fitting BSPP m_NPT m 24630-177.tif
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog #: 24630-177

ADDITIONAL PRODUCT DETAILS

Varistar LHX+ In-Rack coolers are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. The device is IP54 and connects to attached Varistar CP cabinet into a sealed combo so no air is exchanged with the room.

The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP racks. The cooler comes with solid front and rear doors. It incorporates a cold air plenum in the front and warm air plenum in the rear. The integrated fans move the warm exhaust air from the warm air plenum through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold air plenum towards the equipment.

For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller.

At coolant temperatures below 14 °C, there is an increased risk of condensation. We recommend using a condensate management package.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D 1
2 Power Cable, 5 m 1
3 User Manual (download link) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.