Filter By
Filter By
Products | 3 results
Outdoor Modular HEX Cabinet With Single Door, 1510H 29 U, 700W 700D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1510 mm
- Width: 700 mm
- Depth: 700 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Air-to-Air Heat Exchanger
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-315
Outdoor Modular VENT Cabinet With Double Door, Air Conditioner, 1530H 29 U, 1300W 630D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 1300 mm
- Depth: 630 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4; RC2
Catalog #:
10149-336
Outdoor Modular VENT Cabinet With Double Door, Fan, 1530H 29 U, 1300W 630D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 1300 mm
- Depth: 630 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
Catalog #:
10149-337