Filter By
Filter By
Products | 2 results
Outdoor Modular HEX Cabinet With Double Door, 1330H 25 U, 1300W 600D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 25 U
- Height: 1330 mm
- Width: 1300 mm
- Depth: 600 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Air-to-Air Heat Exchanger
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-313
Outdoor Modular HEX Cabinet With Double Door, 1510H 29 U, 1300W 600D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1510 mm
- Width: 1300 mm
- Depth: 600 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Air-to-Air Heat Exchanger
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-316