Filter By
Filter By
Products | 4 results
Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 300 mm
- Product Type: Case
- Product Family: Comptec
- Type: Case for 19" Subrack and 19" Chassis
- Rack Height: 6 U
- Height: 286 mm
- Usable Height: 267.6 mm
- Rack Width: 84 HP
- Width: 520 mm
- Usable Width: 451 mm
- Depth: 300 mm
- EMC Shielding: No
- Static Load: 40 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
10225-604
Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 400 mm
- Product Type: Case
- Product Family: Comptec
- Type: Case for 19" Subrack and 19" Chassis
- Rack Height: 6 U
- Height: 286 mm
- Usable Height: 267.6 mm
- Rack Width: 84 HP
- Width: 520 mm
- Usable Width: 451 mm
- Depth: 400 mm
- EMC Shielding: No
- Static Load: 40 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
10225-615
Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 500 mm
- Product Type: Case
- Product Family: Comptec
- Type: Case for 19" Subrack and 19" Chassis
- Rack Height: 6 U
- Height: 286 mm
- Usable Height: 267.6 mm
- Rack Width: 84 HP
- Width: 520 mm
- Usable Width: 451 mm
- Depth: 500 mm
- EMC Shielding: No
- Static Load: 40 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
10225-626
Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 600 mm
- Product Type: Case
- Product Family: Comptec
- Type: Case for 19" Subrack and 19" Chassis
- Rack Height: 6 U
- Height: 286 mm
- Usable Height: 267.6 mm
- Rack Width: 84 HP
- Width: 520 mm
- Usable Width: 451 mm
- Depth: 600 mm
- EMC Shielding: No
- Static Load: 40 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
10225-637