Filter By
Filter By
Products | 82 results
PropacPRO Complete Desktop Case, Shielded, 6 U, 84 HP, 326 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 326 mm
- EMC Shielding: Yes
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
24576-121
PropacPRO Complete Desktop Case, Shielded, 6 U, 84 HP, 446 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 446 mm
- EMC Shielding: Yes
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
Catalog #:
24576-122
PropacPRO Complete Desktop Case, Unshielded, 6 U, 84 HP, 326 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 326 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
24576-021
PropacPRO Complete Desktop Case, Unshielded, 6 U, 84 HP, 446 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 446 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
24576-022
PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 326 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 262.8 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 326 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-463
PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 386 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 262.8 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 386 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-465
PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 446 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 262.8 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 446 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-467
PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 262.8 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-469
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 28 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 28 HP
- Width: 164.4 mm
- Usable Width: 148 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-798
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 28 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 28 HP
- Width: 164.4 mm
- Usable Width: 148 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-801
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 42 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-810
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 42 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-813
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 42 HP, 375 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-814
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 63 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-822
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 63 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-825
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 63 HP, 375 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-826
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-834
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-837
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 375 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-838
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 435 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-839
RatiopacPRO 19" Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 495 mm
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 495.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-840
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 28 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 28 HP
- Width: 164.4 mm
- Usable Width: 148 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-942
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 28 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 28 HP
- Width: 164.4 mm
- Usable Width: 148 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-945
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 42 HP, 255 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-954
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 42 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-957
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 42 HP, 375 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-958
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 42 HP, 435 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-959
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 63 HP, 315 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-969
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 63 HP, 375 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-970
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles, 6/7 U, 63 HP, 435 mm
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 310.35 mm
- Usable Height: 245.7 mm
- Rack Width: 63 HP
- Width: 342.4 mm
- Usable Width: 326 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Handles; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24571-971