Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 39 results

PropacPRO Complete Desktop Case, Shielded, 3 U, 28 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-101

PropacPRO Complete Desktop Case, Shielded, 3 U, 28 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 185.9 mm
    • Usable Width: 148 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-102

PropacPRO Complete Desktop Case, Shielded, 3 U, 42 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 257 mm
    • Usable Width: 219 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-103

PropacPRO Complete Desktop Case, Shielded, 3 U, 42 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 257 mm
    • Usable Width: 219 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-104

PropacPRO Complete Desktop Case, Shielded, 3 U, 42 HP, 386 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 257 mm
    • Usable Width: 219 mm
    • Depth: 386 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-105

PropacPRO Complete Desktop Case, Shielded, 3 U, 63 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 363.7 mm
    • Usable Width: 326 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-106

PropacPRO Complete Desktop Case, Shielded, 3 U, 63 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 363.7 mm
    • Usable Width: 326 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-107

PropacPRO Complete Desktop Case, Shielded, 3 U, 63 HP, 386 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 363.7 mm
    • Usable Width: 326 mm
    • Depth: 386 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-108

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 266 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 266 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-109

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-110

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 386 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 386 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-111

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-112

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 506 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 506 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-113

PropacPRO Complete Desktop Case, Shielded, 6 U, 84 HP, 326 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 326 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-121

PropacPRO Complete Desktop Case, Shielded, 6 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
Catalog #:
24576-122

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-050

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 42 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 219 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-051

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 42 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 219 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-052

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 63 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 342.4 mm
    • Usable Width: 326 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-053

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-054

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-055

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 84 HP, 435 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 132.6 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 435.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-056

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 42 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 219 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-064

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 63 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 63 HP
    • Width: 342.4 mm
    • Usable Width: 326 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-065

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 84 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-066

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 84 HP, 375 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 375.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-067

RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 84 HP, 435 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 265.9 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 448.9 mm
    • Usable Width: 432 mm
    • Depth: 435.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: No
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-068

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 28 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 164.4 mm
    • Usable Width: 148 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-074

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 42 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 219 mm
    • Depth: 255.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-075

RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 42 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO AIR
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 177 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 219 mm
    • Depth: 315.5 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-076