Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 5 results

CompacPRO Complete Desktop Case, Unshielded, 3 U, 84 HP, 511 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 147.1 mm
    • Usable Height: 129.3 mm
    • Rack Width: 84 HP
    • Width: 471 mm
    • Usable Width: 432 mm
    • Depth: 511 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-178

CompacPRO Complete Desktop Case, Unshielded, 6 U, 84 HP, 451 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 280.5 mm
    • Usable Height: 262.9 mm
    • Rack Width: 84 HP
    • Width: 471 mm
    • Usable Width: 432 mm
    • Depth: 511 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
Catalog #:
14575-477

CompacPRO Desktop Case, Unshielded, 3 U, 84 HP, 511 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 147.1 mm
    • Usable Height: 129.3 mm
    • Rack Width: 84 HP
    • Width: 471 mm
    • Usable Width: 432 mm
    • Depth: 511 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-171

CompacPRO Desktop Case, Unshielded, 4 U, 84 HP, 511 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 191.6 mm
    • Usable Height: 173.8 mm
    • Rack Width: 84 HP
    • Width: 471 mm
    • Usable Width: 432 mm
    • Depth: 511 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-271

CompacPRO Desktop Case, Unshielded, 6 U, 84 HP, 511 mm

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 280.5 mm
    • Usable Height: 262.9 mm
    • Rack Width: 84 HP
    • Width: 471 mm
    • Usable Width: 432 mm
    • Depth: 511 mm
    • EMC Shielding: No
    • Static Load: 30 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
14575-471