Filter By
Filter By
Products | 5 results
PropacPRO Complete Desktop Case, Unshielded, 3 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 3 U
- Height: 155.5 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
24576-013
PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 3 U
- Height: 155.5 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: Yes
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
24576-113
PropacPRO Desktop Case, Unshielded, 3 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 155.5 mm
- Usable Height: 130 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-169
PropacPRO Desktop Case, Unshielded, 4 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 200 mm
- Usable Height: 174 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-269
PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 506 mm
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 262.8 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 506 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
14576-469