Desktop Cases Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Rack Height 3 U (1) 4 U (1) 6 U (1) Depth 255.5 mm 266 mm 271 mm 300 mm 315.5 mm 326 mm 331 mm 375.5 mm 386 mm 391 mm 400 mm 435.5 mm 446 mm 451 mm (3) 495.5 mm 500 mm 506 mm 511 mm 600 mm Depth: 451 mm Products | 3 results CompacPRO Desktop Case, Unshielded, 3 U, 84 HP, 451 mm Product Type: Case Product Family: CompacPRO Type: Case for Individual Electronic Components Rack Height: 3 U Height: 147.1 mm Usable Height: 129.3 mm Rack Width: 84 HP Width: 471 mm Usable Width: 432 mm Depth: 451 mm EMC Shielding: No Static Load: 30 kg Protection Rating: IP20 Front Frame Construction: Single Piece Cooling Option: No Complies With: IEC 60297-3-103 Package Quantity: 1 Show more Show less Catalog #: 14575-169 Details CompacPRO Desktop Case, Unshielded, 4 U, 84 HP, 451 mm Product Type: Case Product Family: CompacPRO Type: Case for Individual Electronic Components Rack Height: 4 U Height: 191.6 mm Usable Height: 173.8 mm Rack Width: 84 HP Width: 471 mm Usable Width: 432 mm Depth: 451 mm EMC Shielding: No Static Load: 30 kg Protection Rating: IP20 Front Frame Construction: Single Piece Cooling Option: No Complies With: IEC 60297-3-103 Package Quantity: 1 Show more Show less Catalog #: 14575-269 Details CompacPRO Desktop Case, Unshielded, 6 U, 84 HP, 451 mm Product Type: Case Product Family: CompacPRO Type: Case for Individual Electronic Components Rack Height: 6 U Height: 280.5 mm Usable Height: 262.9 mm Rack Width: 84 HP Width: 471 mm Usable Width: 432 mm Depth: 451 mm EMC Shielding: No Static Load: 30 kg Protection Rating: IP20 Front Frame Construction: Single Piece Cooling Option: No Complies With: IEC 60297-3-103 Package Quantity: 1 Show more Show less Catalog #: 14575-469 Details