Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 8 results

PropacPRO Complete Desktop Case, Unshielded, 3 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-012

PropacPRO Complete Desktop Case, Unshielded, 6 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-022

PropacPRO Complete Desktop Case, Shielded, 3 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
24576-112

PropacPRO Complete Desktop Case, Shielded, 6 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for 19" Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 245.7 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: Yes
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
Catalog #:
24576-122

PropacPRO Desktop Case, Unshielded, 3 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 155.5 mm
    • Usable Height: 130 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-167

PropacPRO Desktop Case, Unshielded, 4 U, 63 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 200 mm
    • Usable Height: 174 mm
    • Rack Width: 63 HP
    • Width: 363.7 mm
    • Usable Width: 326 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-247

PropacPRO Desktop Case, Unshielded, 4 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 200 mm
    • Usable Height: 174 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-267

PropacPRO Desktop Case, Unshielded, 6 U, 84 HP, 446 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
    • Height: 289 mm
    • Usable Height: 262.8 mm
    • Rack Width: 84 HP
    • Width: 470.3 mm
    • Usable Width: 432 mm
    • Depth: 446 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-467