Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 3 results

Comptec 19" Desktop Case, Unshielded, Steel Cover, 3 U, 84 HP, 300 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 3 U
    • Height: 153 mm
    • Usable Height: 134.2 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 300 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-601

Comptec 19" Desktop Case, Unshielded, Steel Cover, 4 U, 84 HP, 300 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 4 U
    • Height: 198 mm
    • Usable Height: 178.7 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 300 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-602

Comptec 19" Desktop Case, Unshielded, Steel Cover, 6 U, 84 HP, 300 mm

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 6 U
    • Height: 286 mm
    • Usable Height: 267.6 mm
    • Rack Width: 84 HP
    • Width: 520 mm
    • Usable Width: 451 mm
    • Depth: 300 mm
    • EMC Shielding: No
    • Static Load: 40 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-100
    • Package Quantity: 1
Catalog #:
10225-604