Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Desktop cases and portable cases for 19” compatible or individual electronic components:

  • RatiopacPRO Style: The versatile stylish desktop case featuring a protective frame design, rubber strips with countless configuration options.
  • RatiopacPRO/ -Air: Our most flexible platform with variable dimensions in height, width and depth, optional with EMC shielding and advanced air cooling solution
  • PropacPRO: A robust case with front Alu die-cast frame with high shielding effectiveness
  • CompacPRO: A robust design alternative to PropacPRO with front and rear Alu die-cast frame for non-shielded applications
  • Comptec: Desgined to enclose 19” subracks, with optional fan trays and front panels

Discover THE  RatiopacPRO Style

 

Products | 640 results

RatiopacPRO, Desktop Case, Retrofittable Shielding, Front Handle, 2 U, 42 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 2 U
    • Height: 88.1 mm
    • Usable Height: 88.1 mm
    • Rack Width: 63 HP
    • Width: 342.4 mm
    • Usable Width: 32.62 mm
    • Depth: 35.42 mm
    • EMC Shielding: Yes
    • Static Load: 25
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-733

RatiopacPRO, Desktop Case, Retrofittable Shielding, Front Handle, 2 U, 42 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 2 U
    • Height: 88.1 mm
    • Usable Height: 88.1 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 213.94 mm
    • Depth: 248.74 mm
    • EMC Shielding: Yes
    • Static Load: 25
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-723

RatiopacPRO, Desktop Case, Retrofittable Shielding, Front Handle, 2 U, 63 HP, 255 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 2 U
    • Height: 88.1 mm
    • Usable Height: 88.1 mm
    • Rack Width: 63 HP
    • Width: 342.4 mm
    • Usable Width: 320.62 mm
    • Depth: 355.42 mm
    • EMC Shielding: Yes
    • Static Load: 25
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-730

RatiopacPRO, Desktop Case, Retrofittable Shielding, Front Handle, 2 U, 63 HP, 315 mm

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for 19" Components
  • Rack Height: 2 U
    • Height: 88.1 mm
    • Usable Height: 88.1 mm
    • Rack Width: 42 HP
    • Width: 235.5 mm
    • Usable Width: 213.94 mm
    • Depth: 248.74 mm
    • EMC Shielding: Yes
    • Static Load: 25
    • Protection Rating: IP20
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24572-720

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 28 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-314

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 28 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-315

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-324

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-325

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-326

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-334

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-335

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-336

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-344

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-345

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-346

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 415,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 478 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-347

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-424

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-425

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-426

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-434

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-435

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 63 HP
    • Width: 354.2 mm
    • Usable Width: 320.6 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-436

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-444

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-445

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 355,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 418 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-446

RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 415,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 4 U
    • Height: 201 mm
    • Usable Height: 156.8 mm
    • Rack Width: 84 HP
    • Width: 460.9 mm
    • Usable Width: 427.3 mm
    • Depth: 478 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-447

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 28 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-310

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 28 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 28 HP
    • Width: 176.4 mm
    • Usable Width: 142.8 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-311

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 235,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 298 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-320

RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 295,5 mm

  • Product Type: Case
  • Product Family: RatiopacPRO Style
  • Type: Case for Individual Electronic Components
  • Rack Height: 3 U
    • Height: 157 mm
    • Usable Height: 112.3 mm
    • Rack Width: 42 HP
    • Width: 247.5 mm
    • Usable Width: 213.9 mm
    • Depth: 354 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP30
    • Front Frame Construction: Side Trim; Horizontal Rails
    • Cooling Option: Yes
    • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
Catalog #:
24581-321