Filter By
Filter By
Products | 3 results
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
- Product Type: Gasket Kit
- Product Family: AdvancedTCA
- Type: Gasket
- Works With: Front Panels
- Rack Height: 8 U
- Length: 321 mm
- Material: Conductive
- Color: Silver
Catalog #:
21596-376
AdvancedTCA Front Panels, Plunger Style Handle
- Product Type: Front Panel
- Product Family: AdvancedTCA
- Type: Front Panel
- Works With: AdvancedTCA Systems
- EMC Gasket Type: Textile
- Rack Height: 8 U
- Height: 350.8 mm
- Rack Width: 6 HP
Catalog #:
31591-422
AdvancedTCA Filler Panel, Without Air Baffle, Stainless Steel, 8 U, 6 HP
- Product Type: Front Panel
- Product Family: AdvancedTCA
- Type: Front Panel
- Works With: Systems
- Mounting: Screw-on Front
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Material: Stainless Steel
- Rack Height: 8 U
- Rack Width: 6 HP
- Width: 28.95 mm
Catalog #:
21591-097