Filter By
Filter By
Products | 1 results
CPCI System for Pluggable PSU, Horizontal, 3 U, 6 Slot
- Product Type: System
- Number of Slots: 6
- Type: 19" Rack Mount
- Backplane Type: 6 U CompactPCI
- Data Transfer: 64-bit PCI Bus
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Left to Right
- Rack Height: 3 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: No
- Rear I/O: Yes
- Complies With: PICMG 2.0 R3.0
- Depth: 275 mm
- Height: 132.5 mm
- Width: 449 mm
Catalog #:
24579-080