Filter By
Filter By
Products | 3 results
CPCI PlusIO System, Desktop, 4 U, 8 Slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
- Data Transfer: 32-bit PCI Bus; PCIe Gen2
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.30 R1.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-605
CPCI Serial System With 19" PSU, Desktop, 4 U, 8 Slot, 44 HP
- Product Type: System
- Number of Slots: 9
- Type: Desktop
- Backplane Type: 3 U CompactPCI Serial with Ethernet Star
- Data Transfer: PCIe Gen3
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PICMG CPCI-S.0 R2.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-634
CPCI System With Pluggable PSU, Desktop, 4 U, 8 Slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: 3 U CompactPCI
- Data Transfer: 32-bit PCI Bus
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.0 R3.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-604