Filter By
Filter By
Products | 1 results
CPCI System With PSB, 10 U, 14 Slot
- Product Type: System
- Number of Slots: 16
- Type: 19" Rack Mount
- Backplane Type: 6 U CompactPCI with PSB
- Data Transfer: 64-bit PCI Bus; GbE
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 10 U
- Power Supply Type: (2) Pluggable AC PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.0 R3.0
- Depth: 275 mm
- Height: 443.7 mm
Catalog #:
24579-028