Filter By
Filter By
Products | 3 results
CPCI PlusIO System With Pluggable PSU, 4 U, 8 Slot
- Product Type: System
- Number of Slots: 8
- Type: 19" Rack Mount
- Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
- Data Transfer: 32-bit PCI Bus; PCIe Gen2
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Top
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.30 R1.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-400
CPCI PlusIO System, Desktop, 4 U, 8 Slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
- Data Transfer: 32-bit PCI Bus; PCIe Gen2
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.30 R1.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-605
CPCI PlusIO System With ATX PSU, 4 U, 8 Slot
- Product Type: System
- Number of Slots: 8
- Type: 19" Rack Mount
- Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
- Data Transfer: 32-bit PCI Bus; PCIe Gen2
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Top
- Rack Height: 4 U
- Power Supply Type: (1) ATX PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.30 R1.0
- Depth: 275 mm
- Height: 177 mm
Catalog #:
24579-405