Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Power Supplies

Products | 4 results

PSU 19" for CompactPCI, AC/DC, 3 U, 8 HP

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI and VME64x
  • Input Voltage AC: 90 – 264 V
    • Power: 250 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 40 A
    • Voltage 2: 3.3 V
    • Current 2: 40 A
    • Voltage 3: 12 V
    • Current 3: 5.5 A
    • Voltage 4: -12 V
    • Current 4: 2 A
    • Rack Height: 3 U
    • Rack Width: 8 HP
Catalog #:
13100-141

PSU 19" for CompactPCI, AC/DC, 6 U, 8 HP

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI and VME64x
  • Input Voltage AC: 90 – 264 V
    • Power: 500 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 50 A
    • Voltage 2: 3.3 V
    • Current 2: 60 A
    • Voltage 3: 12 V
    • Current 3: 12 A
    • Voltage 4: -12 V
    • Current 4: 4 A
    • Rack Height: 6 U
    • Rack Width: 8 HP
    • Depth: 171.93 mm
Catalog #:
13100-145

PSU 19" for CompactPCI, DC/DC, 3 U, 8 HP

  • Product Type: Power Supply
  • Type: 19" DC/DC Converter
  • Works With: CompactPCI and VME64x
  • Input Voltage DC: 36 – 75 V
    • Power: 250 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 40 A
    • Voltage 2: 3.3 V
    • Current 2: 40 A
    • Voltage 3: 12 V
    • Current 3: 5.5 A
    • Voltage 4: -12 V
    • Current 4: 2 A
    • Rack Height: 3 U
    • Rack Width: 8 HP
    • Depth: 171.93 mm
Catalog #:
13100-142

PSU 19" for CompactPCI, DC/DC, 6 U, 8 HP

  • Product Type: Power Supply
  • Type: 19" DC/DC Converter
  • Works With: CompactPCI and VME64x
  • Input Voltage DC: 36 – 72 V
    • Power: 500 W
    • Number of Output Voltages: 4
    • Voltage 1: 5 V
    • Current 1: 50 A
    • Voltage 2: 3.3 V
    • Current 2: 60 A
    • Voltage 3: 12 V
    • Current 3: 12 A
    • Voltage 4: -12 V
    • Current 4: 4 A
    • Rack Height: 6 U
    • Rack Width: 8 HP
Catalog #:
13100-146