Skip to main content

Please Select Your Country/Language Preferences

Cable Management for 19" Cases

Filter By

Filter By

Products | 1 results

Cable Holder for Cases

  • Product Type: Cable Support
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Type: Cable Holder
  • Works With: Cases
    • Material: Polypropylene
    • Color: Anthracite Grey
    • Color Code: RAL 7016
    • Package Quantity: 2
Catalog #:
24575-800