AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Triple Replicated Mesh, Bussed IPMB (1) Triple Replicated Mesh, Radial IPMB (1) Rack Height 3 U 5 U (2) 6 U 13 U 14 U Rack Height: 5 U Products | 2 results ATCA System 300/40 Series, 6 Slot, DC, Replicated Mesh, Bussed IPMB Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: Triple Replicated Mesh, Bussed IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Right to Left Rack Height: 5 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 464 mm Height: 222 mm Show more Show less Catalog #: 11596-160 Customize Details ATCA System 300/40 Series, 6 Slot, DC, Replicated Mesh, Radial IPMB Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: Triple Replicated Mesh, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Right to Left Rack Height: 5 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 464 mm Height: 222 mm Show more Show less Catalog #: 11596-161 Customize Details