AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Dual Star, Bussed IPMB (1) Dual Star, Radial IPMB (1) Full Mesh, Radial IPMB (1) Rack Height 3 U 5 U 6 U 13 U (3) 14 U Rack Height: 13 U Products | 3 results ATCA System 300/40 Series, 14 Slot, DC, Dual Star, Bussed IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Bussed IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-600 Customize Details ATCA System 300/40 Series, 14 Slot, DC, Dual Star, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-601 Customize Details ATCA System 300/40 Series, 14 Slot, DC, Full-Mesh, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Full Mesh, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-603 Customize Details