AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Triple Replicated Mesh, Bussed IPMB (1) Triple Replicated Mesh, Radial IPMB (1) Power Supply Type (1) DC Input (2) AC PSU (2) DC Inputs (2) DC PEM (3) AC PSU (4) AC PSU (2) Power Supply Type: (4) AC PSU Products | 2 results ATCA System 450/40 Series, 6 Slot, AC, Replicated Mesh, Bussed IPMB Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: Triple Replicated Mesh, Bussed IPMB Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage AC: 200 – 240 V Airflow Direction: Right to Left Rack Height: 6 U Power Supply Type: (4) AC PSU Power Supply Included: No Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 406 mm Show more Show less Catalog #: 11990-204 Customize Details ATCA System 450/40 Series, 6 Slot, AC, Replicated Mesh, Radial IPMB Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: Triple Replicated Mesh, Radial IPMB Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage AC: 200 – 240 V Airflow Direction: Right to Left Rack Height: 6 U Power Supply Type: (4) AC PSU Power Supply Included: No Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 406 mm Show more Show less Catalog #: 11990-205 Customize Details