AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Dual Dual Star, Bussed IPMB Dual Dual Star, Radial IPMB Dual Star, Bussed IPMB Dual Star, Radial IPMB Full Mesh, Radial IPMB Hub/Hub Configuration, Bussed IPMB Hub/Hub Configuration, Radial IPMB (1) Node/Node Configuration, Bussed IPMI (1) Node/Node Configuration, Radial IPMI Triple Replicated Mesh, Bussed IPMB Triple Replicated Mesh, Radial IPMB Backplane Type: Hub/Hub Configuration, Radial IPMB Backplane Type: Node/Node Configuration, Bussed IPMI Products | 2 results ATCA System 450/40 FTR Series, 2 Slot, DC, Hub/Hub, Radial IPMB Product Type: System Number of Slots: 2 Type: 19" Rack Mount Backplane Type: Hub/Hub Configuration, Radial IPMB Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) DC Inputs Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Height: 448 mm Show more Show less Catalog #: 11990-803 Customize Details ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Bussed IPMB Product Type: System Number of Slots: 2 Type: 19" Rack Mount Backplane Type: Node/Node Configuration, Bussed IPMI Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) DC Inputs Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Height: 448 mm Show more Show less Catalog #: 11990-800 Customize Details