AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 (1) 14 (1) Backplane Type Dual Dual Star, Bussed IPMB Dual Dual Star, Radial IPMB Dual Star, Bussed IPMB Dual Star, Radial IPMB Full Mesh, Radial IPMB (1) Hub/Hub Configuration, Bussed IPMB Hub/Hub Configuration, Radial IPMB Node/Node Configuration, Bussed IPMI (1) Node/Node Configuration, Radial IPMI Triple Replicated Mesh, Bussed IPMB Triple Replicated Mesh, Radial IPMB Power per Slot 300 W (1) 450 W (1) Rack Height 3 U (1) 13 U (1) Power Supply Type (2) DC Inputs (1) (2) DC PEM (1) Backplane Type: Full Mesh, Radial IPMB Backplane Type: Node/Node Configuration, Bussed IPMI Products | 2 results ATCA System 300/40 Series, 14 Slot, DC, Full-Mesh, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Full Mesh, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-603 Customize Details ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Bussed IPMB Product Type: System Number of Slots: 2 Type: 19" Rack Mount Backplane Type: Node/Node Configuration, Bussed IPMI Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) DC Inputs Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Height: 448 mm Show more Show less Catalog #: 11990-800 Customize Details