AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Dual Dual Star, Bussed IPMB Dual Dual Star, Radial IPMB Dual Star, Bussed IPMB Dual Star, Radial IPMB (1) Full Mesh, Radial IPMB Hub/Hub Configuration, Bussed IPMB Hub/Hub Configuration, Radial IPMB Node/Node Configuration, Bussed IPMI Node/Node Configuration, Radial IPMI Triple Replicated Mesh, Bussed IPMB Triple Replicated Mesh, Radial IPMB Rack Height 3 U 5 U 6 U 13 U (1) 14 U Backplane Type: Dual Star, Radial IPMB Rack Height: 13 U Products | 1 results ATCA System 300/40 Series, 14 Slot, DC, Dual Star, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-601 Customize Details