AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Dual Dual Star, Bussed IPMB Dual Dual Star, Radial IPMB Dual Star, Bussed IPMB Dual Star, Radial IPMB (3) Full Mesh, Radial IPMB Hub/Hub Configuration, Bussed IPMB Hub/Hub Configuration, Radial IPMB Node/Node Configuration, Bussed IPMI Node/Node Configuration, Radial IPMI Triple Replicated Mesh, Bussed IPMB Triple Replicated Mesh, Radial IPMB Power per Slot 300 W (2) 450 W (1) Input Voltage DC −48; −60 V (2) Input Voltage AC 200 – 240 V (1) Rack Height 13 U (1) 14 U (2) Power Supply Type (2) DC PEM (2) (3) AC PSU (1) Power Supply Included No (1) Yes (2) Backplane Type: Dual Star, Radial IPMB Products | 3 results ATCA System 300/40 Series, 14 Slot, AC, Dual Star, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage AC: 200 – 240 V Airflow Direction: Front to Rear Rack Height: 14 U Power Supply Type: (3) AC PSU Power Supply Included: No Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 472 mm Show more Show less Catalog #: 11990-605 Customize Details ATCA System 300/40 Series, 14 Slot, DC, Dual Star, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Radial IPMB Data Transfer: 40 GbE Power per Slot: 300 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 13 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-601 Customize Details ATCA System 450/40 Series, 14 Slot, DC, Dual Star, Radial IPMB Product Type: System Number of Slots: 14 Type: 19" Rack Mount Backplane Type: Dual Star, Radial IPMB Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 14 U Power Supply Type: (2) DC PEM Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Depth: 383 mm Show more Show less Catalog #: 11990-101 Customize Details