Eurorack Cabinet With Front and Rear Door, 38 U 1798H 600W 600D, RAL 7021/7035
- Safety glass door (smoke gray) at front; steel door at rear
- 19" cut-outs in front and rear uprights
- Protection class IP 40
- Flush cladding parts
- Bolted frame, die-castings and aluminium profiles, with inset covers
- Static load-carrying capacity 400 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kg
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Aluminium Cabinet With Front Glass Door and Steel Rear Door, with load capacity of 400 kg.
Please order base/plinth separately.
Further dimensions available
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" frame, consisting of 2 Al die-cast frames, RAL 7021, 4 Al extrusion uprights with 19" cut-outs | 1 | |
2 | Side panel, St, 1 mm, fixing with 2 side panel catches per panel, colour RAL 7035 (light grey) | 2 | |
3 | Top cover with vents, St, 1.5 mm, RAL 7021 | 1 | |
4 | Trims, St, 1 mm, RAL 7021 (for decorative finishing at the top and at the bottom of the front assembly area) | 2 | |
5 | Rear door, St, 1 mm, opening angle 120°, safety lock with 2 keys Colour RAL 7035 | 1 | |
6 | Glass door, Sekurit, 6 mm, smoke grey, opening angle 120°, safety lock with 2 keys | 1 | |
7 | Foot, Al | 4 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.