VITA Compliant Conduction Cooled Assemblies with high performance cooling for severe environments:
- Manage all components under a single SKU
- Downloadable VITA compliant CAD templates available
- Pre-assembly and kitting available
Filter By
Filter By
Products | 1 results
High Thermal VITA Conduction Cooled Assemblies, 3UVPX48.2-PS260HTSI-311
- Product Type: Conductor Block
- Works With: Conduction Cooled Enclosures
- Clamp Force: 600 – 700 lbf / 272 – 318 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
- Design Feature: Tolerance Compensating
- Thermal Performance: Best
- Profile: 6.35 x 6.26 mm / 0.250" x 0.270"
- Rack Height: 3 U
Catalog #:
3UVPX48.2-PS260HTSI-311