Varistar CP Coupling Roof Trim for Aisle Containment, RAL 7021, 1200D
- Coupling roof trim for Aisle Containment
- Clip on and clip off
- Bridges gap between top covered of Varisar CP when in an aisle constelation
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Depth: 1200 mm
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Bridges gap between top covered of Varisar CP when in an aisle constelation.
As the Varistar CP top covers dont touch when ganged side by side, we need a rof trim.
Bridges gap between top covered of Varisar CP when in an aisle constelation.
Please purchase the grounding kit separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Coupling roof trim for Aisle Containment, St 1.0 mm, RAL 7021 | 1 | |
2 | User Manual | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.