Skip to main content

Please Select Your Country/Language Preferences

Varistar Cabinet Frame, Slim-Line, 1200H 600W 800D

  • Welded, finish powder-coated, black gray, RAL 7021
  • St, 1.5 mm, zinc-plated, with central GND/grounding point
  • Static load-carrying capacity max. 1600 kg
  • Please order adjustable feet or castors separately
More

Catalog #:

20130-002
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar
  • Type: Slim-Line
  • Material: Steel
  • Frame Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 24 U
  • Height: 1200 mm
  • Width: 600 mm
  • Depth: 800 mm
  • Complies With: IEC 61587-1; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Varistar side by side mounting kit
Side-by-Side Mounting Kit for Varistar, IP 20
Catalog #: 23130-061

ADDITIONAL PRODUCT DETAILS

Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. Frame can be upgraded for IP 55 or EMC applications.

1600 kg static load (Slim-line) if a 19 "panel/slide mount is mounted with heavy-load cross members ; 400 kg static load (Slim-line) if 19" panel/slide mount is mounted with adaptor brackets for reduced width, tested according to IEC61587.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, Slim-Line, St, hot-dip galvanised, 1.5 mm, RAL 7021 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.