Varistar Cabinet Frame, Slim-Line, 1200H 600W 600D
- Welded, finish powder-coated, black gray, RAL 7021
- St, 1.5 mm, zinc-plated, with central GND/grounding point
- Static load-carrying capacity max. 1600 kg
- Please order adjustable feet or castors separately
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar
- Type: Slim-Line
- Material: Steel
- Frame Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 600 mm
- Depth: 600 mm
- Complies With: IEC 61587-1; IEC 61587-3
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. Frame can be upgraded for IP 55 or EMC applications.
1600 kg static load (Slim-line) if a 19 "panel/slide mount is mounted with heavy-load cross members ; 400 kg static load (Slim-line) if 19" panel/slide mount is mounted with adaptor brackets for reduced width, tested according to IEC61587.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, Slim-Line, St, hot-dip galvanised, 1.5 mm, RAL 7021 | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.