Skip to main content

Please Select Your Country/Language Preferences

"Comptec 19"" Desktop Case, Unshielded, Alu Cover, 9 U, 84 HP, 400 mm"

  • Desktop case (pre-fitted)
  • Unshielded
  • Ventilation slits in base plate
  • Front and rear frames in die-cast Al
  • Top cover, base plate and rear panel in steel
  • Conforms with DIN EN 62368-1
More

Catalog #:

10225-667
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: Comptec
  • Type: Case for 19" Subrack and 19" Chassis
  • Rack Height: 9 U
  • Height: 420 mm
  • Usable Height: 400.9 mm
  • Rack Width: 84 HP
  • Width: 520 mm
  • Usable Width: 451 mm
  • Depth: 400 mm
  • EMC Shielding: No
  • Static Load: 40 kg
  • Protection Rating: IP20
  • Front Frame Construction: Single Piece
  • Cooling Option: No
  • Complies With: IEC 60297-3-100
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
Comptec GND/Earthing Kit for Cases With Aluminum Cover
Catalog #: 21100-347
19 front panel
"19"" Front Panel, 9 U, 3 mm, Al, RAL 7021"
Catalog #: 30118-956
19 front panel
"19"" Front Panel, 9 U, 3 mm, Al, RAL7035"
Catalog #: 30118-308
19 front panel
"19"" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges"
Catalog #: 30219-143
19 front panel
"19"" Front Panel, 9 U, 4 mm, Al, Anodized"
Catalog #: 40304-082
19 fixing material kit
"19"" Assembly Kit M6, Screw, Washer, Nut; 8 pieces"
Catalog #: 21100-435
slide rails
"Comptec Slide Rail for 19"" Case, 400 mm"
Catalog #: 30225-090

Recommended products

10603001.tif image
Die Cast Foot, Alu, Without Tip-Up
Catalog #: 10603-001
10603002.tif image
Die Cast Foot, Alu, With Tip-Up
Catalog #: 10603-002
Comptec folding handle die cast ral 7016
Comptec Folding Handle, RAL 7016, Die-Cast
Catalog #: 20225-439

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF Comptec case is compatible with a 19" cabinet and is used to house assemblies such as 19" subracks, 19” fan trays or 19” front panels. This case is also typically used for desktop applications.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front frame, Al die‐cast, RAL 7016, with 19" grid 1
2 Rear frame, Al die‐cast, RAL 7016, with 19" grid 1
3 Side profile at top, Al extrusion, RAL 7016 2
4 Side profile at bottom, Al extrusion, RAL 7016 2
5 Side panel, Al, 1.5 mm, RAL 9006, with GND/earthing tag 2
6 Handle shell, PC, RAL 9005, UL 94 V‐0, load‐carrying capacity: 60 kg/pair 2
7 Cover plate, Al, 1 mm, RAL 9006, with GND/earthing tag 1
8 Base plate, Al, 1 mm, RAL 9006, with GND/earthing tag 1
9 Rear panel, Al, 1 mm, RAL 9006, with GND/earthing tag 1
10 Case foot with anti‐slip protection, PC, black, UL 94 V‐0 4
11 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.