PXI-Express System, 4 U, 18 slots, Gen 3
- PXI Express Desktop Chassis, 4 U, 84 HP, with handles and 19“ mounting brackets
- 1 PXI Express System Slot with 16 HP width, 1 PXI Express Timing Slot and 16 Hybrid Slots
- Ultra-high performance Gen 3 PCIe switching with a default four-link (4x4) System Slot
- Powerful cooling concept with low fan noise, 50 W per slot @ 15K temperature increase
- Air flow from bottom to rear with temperature controlled fans; Integrated Chassis Monitoring Modul (CMM)
- Wide range AC input with mains switch on the rear side, power push button on the front (top) Rear panel external 10 MHz clock inputs/outputs
Data subject to change without notice
PRODUCT ATTRIBUTES
- Number of Slots: 18
- Type: Desktop
- Backplane Type: PXI Express, 4 Link Configuration
- Data Transfer: PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-5 R1.1
- PXI Express Timing Slot Quantity: 1
- Depth: 355 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Desktop PXI Express Chassis for one PXI Epress System Controller with up to 16 HP and 7 PXI or PXI Express Boards with 4 HP Width.
System in accordance with IEC 60297-3-101, -102, -103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI-5
Modified systems available on request
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RatiopacPRO chassis with handles; 4 U, 84 HP, 355 mm deep; shielded; tip-up feet | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) | 18 | |
3 | PXIe Backplane, 18 slots, System slot left | 1 | |
4 | PCIe 24 Lane Switch Module, PCIe Gen 3, mounted on backplane backside | 4 | |
5 | PCIe-PCI Bridge Module, PCIe x1 to 32-bit 33 MHz, mounted on backplane backside | 2 | |
6 | PXI Express Clock Module, PXI-1 & PXI-5 CLKs, mounted on backplane backside | 1 | |
7 | PXI Trigger Bridges, mounted on backplane backside | 2 | |
8 | Power supply 1200 W; wide range input 100 ... 240 VAC; output: 3,3 V / 80 A, 5 V / 36 A, 12 V / 40 A, - 12 V / 20 A; 5 V aux / 2 A | 1 | |
9 | 120 mm fans | 3 | |
10 | Chassis Monitoring Module, CMM | 1 | |
11 | Mains inlet connector with switch, filter and fuse | 1 | |
12 | Power push button | 1 | |
13 | External 10 MHz REF clock output via BNC connector | 1 | |
14 | Optional 10 MHz REF clock source via BNC connector | 1 | |
15 | Cable harness to connect all system components | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Data Sheet
Firmware
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.