Coding Strip for Female Connector with 2 Pins
- Mechanical coding prevents a PSU being fitted on the wrong slot, space requirement 4 HP
- Female strip (item 2), fitted on PSU
- Coding strip (item 1) mounts on the Z/horizontal rail
- Placement of coding pins (item 3) in the coding strip (item 1)
- Removal of studs at the appropriate place in the female strip
- With 2 coding pins there are 66 coding possibilities
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Coding/Keying Indicator
- Type: Coding Strip
- Works With: 19" Power Supplies
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.
Coding strip; Coding block; Keying strip
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Keying/coding strip, Crastin (UL 94 V-0) | 1 | |
2 | Keying/coding pins, Crastin (UL 94 V-0) | 2 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.