Skip to main content

Please Select Your Country/Language Preferences

Indoor Railway Systems​

Control centers and technical rooms​ are where all the elements of an efficient rail network come together. Vital supervision and signaling equipment can sit alongside railway security systems,​ Passenger Information Systems, CCTV, SCADA and Advanced Ticketing Systems.

Remote Hardware Management Enabling the Digitization of Rail​

SCHROFF-SmartHardware-ControlRoom.jpg

With the expanding deployment of digital rail technology, there is a growing need to remotely monitor and control sensitive equipment in technical control rooms throughout the rail network.  Higher levels of control and condition monitoring for cooling and other key parameters are possible at the rack and system level.​

Learn how this can be achieved in the below webinar!

Demo and Technical Webinar  Datasheet  View Rack Control Units

TRANSPORTATION SOLUTIONS FOR INDOOR RAILWAY APPLICATIONS​

Protecting Electronics in a Challenging Environment

Networking Racks​

19” Electronics Cabinets

  • Rail and seismic certified​

  • EMC​

  • Up to IP55

Guardian Management Gateway

Smart Fan Tray​

CompactPCI Serial System

EuropacPRO | 19'' Subrack

RAILWAY CABINETS FOR RAIL SIGNALING​

Railway Electronics Cabinet

VARISTAR CP - Electronics Cabinet for Indoor Railway Systems

The nVent SCHROFF Varistar CP with EMC is one of the few electronic cabinets which has been tested successfully according to EN 61000-5-7 up to 18 GHz in addition to IEC 61587-3 and offers best-in-class shielding protection: Attenuation of 40 dB at 3 GHz and 30 dB at 10 GHz with a solid door.

High-performance EMC protection for rail signaling and communication equipment

  • Signaling and communications equipment has to perform safely, especially in critical environments
  • Ensuring effective coordination of trains, through a reliable and high speed data bandwidth
  • Improving real-time data integrity, minimizing delays, ensuring immediate maintenance.

Product information  Datasheet  Video

Ensuring Cyber Security

Electronic Locking

Mechatronic Access Controls for Electronics Cabinets

  • LED display for operating status and alarms
  • Can be used with proximity cards (HID and Mifare)
  • Stand-alone or networked operation
  • Master/slave handle configuration can be set individually
  • Vandalism alarm
  • Integrates into existing management systems and administration software

 

BROWSE PRODUCTS         OPEN THE FLYER

VARISTAR CP: MASTERING EVERY DISCIPLINE

Vibration and Shock Resistant

server cabinet

The nVent SCHROFF Varistar CP electronics cabinet must operate in accordance with the requirements of all situations. It has therefore been designed such that you can depend on it one-hundred percent even under extreme environmental conditions. After all, it is reliability, down to the last detail, that makes complex safety tasks achievable - and also economic.

Hard-Facts

Based on the Project

  • Robust: Proven mechanical design for mobile applications
  • Secure: Shock and vibration resistant to DL6 of IEC 61587-1, IEC 60068-2-6 and EN 50125-3
  • Extra secure: Additional protection with optional shock absorbers
  • Certified: Welding of railway vehicles and components according to EN 15085-2 based on the project
  • Shielded: Exceptional shielding characteristics as standard: 60 dB at 1 GHz, 40 dB at 3 GHz
  • Ideal cooling: Heat removal to your exact requirements with a variety of cooling concepts; water cooling of up to 40 kW
  • Well protected: Protection class up to IP 55
  • Cable Management: Wide range of accessories to support easy installation

Two Classes of Payload, One Cabinet

  • Slim-Line: The special Slim-Line extruded profile is capable of a static load-carrying capacity of 400 kg with a minimum of materials, and satisfies the DL5 and DL6 requirement classes of IEC 61587-1 for dynamic loads.

  • Heavy-Duty: The robust Heavy-Duty frame was specially designed for high load-carrying applications. Thanks to its higher bending stiffness it can accept a static load of 800 kg, while under dynamic loads it satisfies classes DL5 and DL6 of IEC 61587-1. Dynamic tests also demonstrate earthquake resistance up to bellcore zone 4.

Design Tools & Services

electronics cabinet configurator, server cabinet, server rack, networking rack

Varistar CP Cabinet Configurator

EuropacPRO Subrack Configurator

EuropacPRO Subrack Configurator

Front Panel Configurator

Front Panel Configurator

Case Studies

railway 19'' EMC Cabinets

Railway cabinets for train railway security and passenger information systems

  • An OEM delivers state of the art integrated public communication & security systems for the Railway and Transportation Industry
  • Standardization of mechanical solutions across train information, display, and public announcement systems to optimize designs, sourcing and delivery
  • A new design included digitalization of security systems on the rolling stock through an agression & incidence recognition software connected to CCTVs ensuring detection, prevention and prompt response
Learn More
TECHNICAL ROOM

High-performance EMC protection for signaling and communications equipment

Challenge:

  • Signaling and communications equipment in railway has to perform safely, especially in critical environments
  • Ensuring effective coordination of trains, through a reliable and high speed data bandwidth
  • Improving real-time data integrity, minimizing delays, ensuring immediate maintenance.
Learn More

Helpful Resources

Brochure

Railway Technology Overview

Rail-Snippet-BRO-Varistar-EN-39601893.png

Datasheet

Remote Hardware Monitoring for Railway Technical Rooms

Rail-Snippet-SSH-VaristarRail-EN-39601929.png

Datasheet

Varistar CP for Rail Communications

Rail-Snippet-BRO-EMCA-Highlights-EN-H84290.png

Brochure

Subracks, Cases & Frontpanels

Also available in:

German | French

 

Also available in:

German | French

 

Also available in:

German | French | Japanese

 

CHECK OUT THE COMPLETE RAILWAY PORTFOLIO

Railway Solutions

Railway Solutions

Overview

Outdoor Trackside

Outdoor Trackside

TRACKSIDE SHELTER

Trackside Shelter

On Board Rolling Stock

On-Board

RAILWAY TUNNEL

Railway Tunnel

Contact & Distribution

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Where to Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.