Skip to main content

Please Select Your Country/Language Preferences

Spacer to Mount PMC and FMC Mezzanine Boards

  • To provide a standoff between mezzanine boards per the IEEE P1386 or VITA 57.1 specification and the carrier card
  • Fixing stud
More

Catalog #:

60897-278
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Spacer
  • Works With: Front Panels; CompactPCI Serial Systems; CompactPCI Systems; PXI
  • Depth: 10 mm
  • Finish: Zinc Plated
  • Height: 5 mm
  • Length: 10 mm
  • Material: Steel
  • Package Quantity: 1
  • Thread Type: Metric
  • Width: 5 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Fixing material for Mezzanines.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
10 Spacer, stainless steel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.