Skip to main content

Please Select Your Country/Language Preferences

SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"

  • Mounting height 1 U
  • Connecting cable 2 m with SCHUKO/UTE plug
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Horizontal or vertical mounting
  • 110 ... 230 V, 16 A
More

Catalog #:

60110-270
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Socket Type: SCHUKO
  • Socket Quantity: 6
  • Color: Grey
  • Switched Outlets: No
  • Length: 438.5 mm
  • Voltage AC: 115 V; 230 V
  • Depth: 44 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mounting plate
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
mounting plate pdu
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
Catalog #: 21190-095
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
Catalog #: 21190-435
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
Catalog #: 21101-809
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces
Catalog #: 21101-810

ADDITIONAL PRODUCT DETAILS

When the primary outlet is switched on the secondary oulets are connected to the mains (switch threshold adjustable).

Please order bracket for vertical mounting separately.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, 1 U, anodised, for socket inserts 1
2 SCHUKO sockets (35° rotated, PA, RAL 7035) 6
3 Endpiece, PA, RAL 7035, with rivets 2
4 Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm2, with SCHUKO/UTE connector, PVC, encapsulated 1
5 Mounting angle, PA, RAL 7035 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.