Skip to main content

Please Select Your Country/Language Preferences

PCB Fixing Clip for CompactPCI PCB Cover

  • Fixing clips for mounting PCB cover for CompactPCI
More

Catalog #:

21101-914
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Clip
  • Type: Clip
  • Works With: Front Panels
  • Package Quantity: 100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

cover plates for CompactPCI
PCB Solder Side Cover, CPCI, 3 U, 100 mm x 160 mm,
Catalog #: 24579-037
cover plates for CompactPCI
PCB Solder Side Cover, CPCI, 6 U, 233.35 mm x 160 mm,
Catalog #: 24579-038
cover plates for CompactPCI
PCB Solder Side Cover, CPCI, 6 U, 233.35 mm x 80 mm,
Catalog #: 24579-039

ADDITIONAL PRODUCT DETAILS

Fixing material for solder side covers.

Fixing clips are required for mounting the perforated covers.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.