Skip to main content

Please Select Your Country/Language Preferences

MicroTCA.4 Front Panel, Single, 2 HP, 0.6 mm.sst.

  • In accordance with MicroTCA.1 and MicroTCA.4 specifications
  • Shielded filler modules are used to close unused slots
  • Can be screwed on; is supported on the guide rail
More

Catalog #:

20849-213
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel
  • Accessory Type: Front panel
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Material: Stainless Steel
  • Front Finish: Raw
  • Rear Finish: Raw
  • Height: 95 mm
  • Rack Width: 2 HP
  • Width: 8.8 mm
  • Depth: 0.6 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw panhead pozidrive
Panhead Screw, Pozidrive, M3 x 6, St, Zinc-Plated; 100 pieces
Catalog #: 21102-024

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel (stainless steel) for textile gasketing. Shielded filler modules are used to close unused slots.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, SSt, 0.6 mm 1
2 Lateral EMC profile gasketing, core: foam, sleeve: textile cladding with CuNi coating 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.