Skip to main content

Please Select Your Country/Language Preferences

Inserter/Extractor Handle Type IEL, Grey, Bottom, 10 Pieces

  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • In accordance with IEEE 1101.10 and IEC 60297-3-102
  • A microswitch can be mounted
More

Catalog #:

20817-620
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Inserter/Extractor
  • Works With: Front Panels
  • Handle Type: IEL
  • Material: Polycarbonate
  • Color: Grey
  • Flammability Rating: UL® 94V-0
  • Complies With: EN 45545-2
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Torx panhead screw
Panhead Screw, Torx, Steel Zinc Plated, Self‐Securing Thread, M2.5 x 6 mm
Catalog #: 24560-159
Washer
Washer, 2.7 DIN 125, Steel Nickel Plated, 100 Pieces
Catalog #: 21100-721
Keying/coding, grey, for IEL/ IET handle
Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Catalog #: 20817-501
Microswitch for IEL/IET, PU 10pcs
Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
Catalog #: 20817-606
Label strips for IEL/IET handle, white
Plug-In Unit Label Strip for IEL, IET Handle, Sheet With 210 pieces, 19 x 9.5 mm
Catalog #: 60817-340
Label strips for IEL/IET handle, white
Plug-In Unit Label Strip for IEL Handle, Sheet With 320 pieces. 19 x 4.8 mm
Catalog #: 60817-341

Recommended products

Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Grey, Bottom, 100 Pieces
Catalog #: 20817-621
Screw, panhead, pozidrive
Panhead Screw, Pozidrive, Cross Recess M2.5x6, Steel Nickel Plated
Catalog #: 21101-219

ADDITIONAL PRODUCT DETAILS

The inserter/extractor handle, type IEL in accordance with IEEE 1101.10. Two of these handles can overcome a single lever force of 700 N (per pair).

Please order Coding pegs and Microswitch separately.

CERTIFICATIONS

  • EN 45545
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Zn die-cast with integrated alignment pin for ­perforated strip and IEEE 1101.10 guide rail 10
2 Lever, plastic PC, UL 94 V-0 10
3 Key, plastic PC, UL 94 V-0 10
4 Pozidrive collar screw, M2.5 × 12.3, St, nickel-plated 10
5 Pan head screw with Torx, M2.5 × 7, St, nickel-plated 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.