Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 100 Pieces
- Suitable for insertion and extraction forces up to 700 N (per pair)
- In accordance with IEEE 1101.10 and IEC 60297-3-102
- A microswitch can be mounted
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Type: Inserter/Extractor, Standard
- Works With: Front Panels
- Handle Type: IEL
- Material: Polycarbonate
- Color: Black
- Flammability Rating: UL® 94V-0
- Complies With: EN 45545-2
- Package Quantity: 100
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10. Two of these handles can overcome a single lever force of 700N (per pair).
Please order Coding pegs and Microswitch separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Zn die-cast with integrated alignment pin for perforated strip and IEEE 1101.10 guide rail | 100 | |
2 | Lever, plastic PC, RAL 9005, UL 94 V-0 | 100 | |
3 | Push button, plastic PC, RAL 7035, UL 94 V-0 | 100 | |
4 | Pozidrive collar screw, M2.5 × 12.3, St, nickel-plated | 100 | |
5 | Pan head screw with Torx, M2.5 × 7, St, nickel-plated | 100 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.