Varistar SHX 30 Containment Rack, RAL 7021, Cooling Elements, 47 U, 2200H, 300W, 1000D
- Varistar Slim-Line frame for SHX 30
- Incl. covers for top, bottom, front and rear panels
- Plinths or levelling feet available as accessories
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Rack
- Height: 2200 mm
- Width: 300 mm
- Depth: 1000 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The narrow 300 mm / 12" width Varistar Slim-Line frame is designed to accomodate the SHX 30 In-Row cooler for seamles integration into Varistar aisle containments.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame, St profile, RAL 7021; earthing stud | 1 | |
2 | Flat top cover, St, RAL 7021; with brush strip cut‐out (for water) and on the side for cable ducting | 1 | |
3 | Front frame, St, RAL 7021 | 1 | |
4 | Rear cover, perforated, lockable | 1 | |
5 | Base plate, St, RAL 7021; with brush strip cut‐out (for water) and on the side for cable ducting | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.