CPCI Serial System With Pluggable PSU, 4 U, 9 Slot, With Rear I/O
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
- System with vertical card cage. For Board format 3U
- Backplane 9 slot, 3U CompactPCI Serial (single star Ethernet topology), System slot left
- Heat dissipation via 1 U hot-swap fan unit
- Supports PCIe up to Gen3, USB 2.0 and 3.0, SATA up to Rev 3.0, and Ethernet up to 10 GBase-T
- Retrofittable air filter
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 9
- Type: 19" Rack Mount
- Backplane Type: 3 U CompactPCI Serial with Ethernet Star
- Data Transfer: PCIe Gen3
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Top
- Rack Height: 4 U
- Power Supply Type: (2) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG CPCI-S.0 R2.0
- Depth: 275 mm
- Height: 177 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
4 U CompactPCI Serial System with vertical Card Cage for nine 3 U Boards and one 3U Pluggable Power Supply.
Preference types can be ordered directly from stock, other configurations on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" chassis, Al; perforated top cover and base plate; front handles | 1 | |
2 | Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom front), for vertical board mounting (3 U, 160 mm deep) | 9 | |
3 | Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom), for vertical mounting of rear I/O boards (3 U, 80 mm deep) | 9 | |
4 | CompactPCI Serial backplane for 3 U boards; 9 slot, system slot left (part no. 23007-669) | 1 | |
5 | Power backplane, 3 U, 8 HP with 2 x Powrblade connector (part no. 23098-397) | 1 | |
6 | 19" PSU, 300 W, 3 U, 8 HP (part no. 11098-538); | 2 | |
7 | AC input module, 3 U, 8 HP; A/C line filter, max. current 10 A | 2 | |
8 | Hot-swap fan tray, pull-out, 1 U, 3 × 12 VDC fans | 1 | |
9 | FCM, Fan Control Modul | 1 | |
10 | Display for monitoring the alarms | 1 | |
11 | Reset Button | 1 | |
12 | Cable harness to connect all system components | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.