Skip to main content

Please Select Your Country/Language Preferences

Components for Front Panels

Products | 8 results

Countersunk Screw, Pozidrive, Cross Recess M2.5x6, Steel Nickel Plated, 100 pcs

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M2.5
    • Length: 6 mm
    • Material: Steel
    • Finish: Nickel Plated
Catalog #:
21100-515

Countersunk Screw, Pozidrive, Cross Recess M4x10, Zinc-Plated, 100 pcs

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M4
    • Length: 10 mm
    • Material: Steel
    • Finish: Nickel Plated
Catalog #:
21101-381

Countersunk Screw, Raised, Torx M2.5x8 mm, Nickel Plated

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M2.5
    • Length: 8 mm
    • Material: Steel
    • Finish: Nickel Plated
Catalog #:
24560-164

Countersunk Screw, Torx 2.5x7.7 mm, Self-TapPing, Steel Zinc Plated

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M2.5
    • Length: 7.7 mm
Catalog #:
24560-158

Countersunk Screw, Torx M4x14 mm, Steel Zinc Plated

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M4
    • Length: 14 mm
Catalog #:
24560-145

Countersunk Screw, Torx M4x5, Steel Zinc Plated

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M4
    • Length: 5 mm
Catalog #:
24560-139

Countersunk Screw, Torx M5x12 mm, Steel, Zinc Plated, 100 Pieces

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M5
    • Length: 12 mm
Catalog #:
24560-183

Countersunk Screw, Torx M5x12 mm, Steel, Zinc Plated, 4pcs

  • Product Type: Screw
  • Type: Countersunk Screw
  • Works With: Front Panels
  • Thread Size: M5
    • Length: 12 mm
Catalog #:
24560-182