Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Filter By

Filter By

Products | 1 results

CPCI System With PSB, 10 U, 14 Slot

  • Product Type: System
  • Number of Slots: 16
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI with PSB
    • Data Transfer: 64-bit PCI Bus; GbE
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: (2) Pluggable AC PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 443.7 mm
Catalog #:
24579-028