Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Products | 2 results

CPCI Serial System With 19" PSU, Desktop, 4 U, 8 Slot, 44 HP

  • Product Type: System
  • Number of Slots: 9
  • Type: Desktop
  • Backplane Type: 3 U CompactPCI Serial with Ethernet Star
    • Data Transfer: PCIe Gen3
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 4 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PICMG CPCI-S.0 R2.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-634

CPCI Serial System With Pluggable PSU, 4 U, 9 Slot, Without Rear I/O

  • Product Type: System
  • Number of Slots: 9
  • Type: 19" Rack Mount
  • Backplane Type: 3 U CompactPCI Serial with Ethernet Star
    • Data Transfer: PCIe Gen3
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 4 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PICMG CPCI-S.0 R2.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-416